Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA01_07 - Conveyor Roller Mount Bearing Type
Bill of material
KVA03-2040-d10
CODE
code
TYPE
type
Bearing type
FX
Mounting Hole Orientation
MAT1
Body material
MAT2
Bearing material
steel
SUR
surface treatment
SPE
Applicable aluminum profile specifications
DD
d
mm
L
100 mm
T
30 mm
W
40 mm
E
20 mm
F
50 mm
A
12 mm
A1
mm
B
26 mm
B1
mm
P
20 mm
P1
mm
DD1
d1
5.5 mm
DD2
d2
9 mm
Z
5.5 mm
QCC
Replaced with self-aligning ball bearings
ZCXH
Use bearing type
BAY6200ZZ
D
30 mm
DDAA
da
26
HH
h
9 mm
DDHH
dh
12 mm
LINK
weblink
webxxx