Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA61_64 - Conveyor roller installation seat/Round head type/Hole selection type
Bill of material
KVA62-2040-M6
CODE
Code
TYPE
type
Hole selection type • Round head type
MAT
Material
SUR
surface preparation
APP
Applicable aluminum profile specifications
HOLE
Hole selection
HOLE1
Hole specification
L
65 mm
T
13 mm
W
40 mm
F
20 mm
A
10 mm
B
0 mm
R
15 mm
S
25 mm
L1
45 mm
P
20 mm
DD1
D1
5.5 mm
DD2
d2
9.0 mm
Z
5.5 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models