Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB01_03 - Conveyor Pulley Mounting Seat Bearing Type
Bill of material
KVB01-2040-d12
CODE
Code
TYPE
Type
Bearing Type
MAT1
Body Gb Material
MAT2
Body Equivalent Material
MAT3
Bearing Material
Steel
SUR
Surface Treatment
SPE
Applicable Aluminum Profile Specifications
DD
d
mm
L
60 mm
T
13 mm
W
40 mm
F
30 mm
A1
10 mm
A2
22 mm
B
15 mm
P1
20 mm
P2
25 mm
DD1
d1
5.5 mm
DD2
d2
9 mm
Z
5.5 mm
ZCXH
Use bearing type
BAY6001ZZ
D
28 mm
DDHH
dh
26 mm
HH
h
8 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models