Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
KVJZ KVJZB KVTZ KVTZB - Caster, N series, high performance heavy duty type, universal type/ fixed type
Bill of material
KVJZB50-MC
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Chromate gloss treatment
MAT3
Material2
FIX01
Fixed way
Bearing
CODE
Code
VAR10
D
mm
FIX02
B
mm
FIX04
H
68 mm
FIX06
A
mm
FIX08
C
mm
FIX10
F
mm
FIX12
G
36 mm
FIX14
d
6.5 mm
FIX16
E
mm
FIX18
t
2.3 mm
FIX20
N
1569 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models