Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
WISKA
Description
KVM VG - Cable glands circular, KVM, metric, earthing cones to VG 88773
Bill of material
WISKA KVM 72-VG B RAL 7035 10010910
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    GM - Locknuts, GM, metric, DIN 89280
    WISKA
    MRM - Reduction adaptors, MRM, metric-metric
    WISKA
    KVM Z - Cable gland to DIN 89280, Typ Z
    WISKA
    KVMP-VG - Cable glands, PG, thread to DIN 40430, earthing cones to VG 88773
    WISKA
    EMMU - Locknuts, EMMU, metric
    Bossard Catalog
    BN 23034 - Hexagonal locknuts
    HellermannTyton
    ALSS Stainless steel locknuts
    Bossard Catalog
    BN 23035 - Hexagonal locknuts
    Jacob
    50.2xx Y - Hexagonal locknut metric Brass
    WISKA
    EX-EMVS-LT - EX-EMVS LT, LowTemp
    WISKA
    ESSKE - SPRINT ATEX cable glands, ESSKE, stainless steel 1.4305, metric
    WISKA
    Inserts Z - Inserts for armoured cables, equipment Z
    Pflitsch
    blueglobe TRI NM - Metric
    WISKA
    KVM W - Cable gland to DIN 89280, Typ Z
Previews
3D
Dimension
2D
Download CAD models