Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KVR M32-MGM/sw
Bill of material
22703201
MD01
VAR__MANUID_
22703201
DESCSHORT
Short Description
KVR M32-MGM/sw
DESCLONG
Long Description
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black, Sealing range 11 - 21 mm, Thread length 11 mm<br /><strong>Dimensions: </strong>40 x 40 x 50 mm
INTNO
International product number
4013902932580
MANUID
Product number of the Manufacturer
22703201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KVR M32-MGM/sw
EF000007
EV000206
EF000010
EV000164
EF000025
true
EF000084
true
EF000116
9005
EF000139
EV006034
EF000177
36
EF000368
11
EF000734
false
EF000878
true
EF000881
false
EF001062
false
EF001210
true
EF001217
EV009696
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF004191
false
EF004685
false
EF005004
false
EF005049
true
EF005268
40
EF005337
false
EF005466
11
EF005474
EV006619
EF005728
EV000494
EF007838
EV000154
EF007839
32
EF008404
EV000494
EF012184
false
EF012547
false
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0308
LENGTH
40
WIDTH
40
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models