Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KVTS - Casters, low and medium mounted fixed type
Bill of material
KVTS63-N
MODEL
Model
KVTS63-N
LV1
LV1 type
Low and medium load fixed type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Electrophoresis black
MAT3
Material2
Equivalent to N
CODE
Code
KVTS
VAR10
D
mm
FIX02
G
46 mm
FIX04
H
90 mm
FIX06
E
105 mm
FIX08
F
80 mm
FIX10
A
83 mm
FIX12
B
79 mm
FIX13
C
59 mm
FIX14
d
9 mm
FIX16
N
150 kg
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models