Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
PROPLASTICA
Description
KWG - Dowel pin
Bill of material
Dowel pin KWG-12028
D
Diameter
mm
F1
Distance
mm
D1
Diameter
mm
T
Distance
mm
L
CHOOSE / Length
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
7850 kg/m^3
HARDENED
Hardened
60±2 HRC
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    KW - Dowel pin
    PROPLASTICA
    SM - Socket head cap screw
    PROPLASTICA
    SXE - Leader pin
    STRACK
    SN1975 - Dowel pin (~EN ISO 8735)
    PROPLASTICA
    KWH - Ejector rod
    PROPLASTICA
    TPE - Leader pin bushing
    FIBRO
    236.1. - Dowel pin with internal extracting thread, similar to DIN EN ISO 8735
    FIBRO
    235.1. - Dowel pin similar to DIN EN ISO 8734
    PROPLASTICA
    Mold base configuration I (handles lengthwise) - Lengthwise
    PROPLASTICA
    TUE - Locating sleeve
    STRACK
    SN1973 - Dowel pin (~EN ISO 8734)
    PROPLASTICA
    TBW - Guide bushing - bronze rite
    Blohm
    B0524 - Cylindrical pins with internal thread DIN EN ISO 8735
    FIBRO
    2351.1. - Dowel pin according to DIN EN ISO 8734
Previews
3D
Dimension
2D
Download CAD models