Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
KWH 16 R - Combi-wall connections
Bill of material
0152.0060
SA010ID02
Sheet number of the guideline
5
SA010ID03
Issue date (month) of the guideline
202003
SA010ID04
Manufacturer’s name
Maico
SA810ID06
GTIN number
4012799520603
SA810ID10
Description text
Kombi-Wandstutzen, DN 160, Außenluft rechts, passend zu MaicoTherm DN 125
SA100ID04
Durchlasstyp
Fassaden-Luftdurchlass / Fassadensystem
SA110ID04
Product series
KWH .. L/R
SA110ID06
Product classification
Außen- und Fortluft
SA200ID03
Variante 1 (je nach Durchlasstyp)
rundes Schutzgitter und Außengitter
SA400ID03
Oberfläche/Material Luftdurchlass
Gitter , rostfreier Stahl (V2A)
SA450ID03
Farbton 1
ähnlich RAL 9007
SA500ID03
Material Anschlusskasten
rostfreier Stahl (V2A)Abdeckhaube
SA550ID03
Oberfläche Anschlusskasten
Edelstahl (V2A)
SA700ID05
Nennlänge
415 mm
SA700ID06
Nennbreite
100 mm
SA700ID07
Nennhöhe
232 mm
SA700ID09
Nenngröße
160 mm
ARTNR
Article number
0152.0060
CTN
Customs Tariff Number
73144900
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Model
Connections on the right
EO
Installation site
Outside wall
G
Weight
2 kg
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0152.0060
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models