Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Azolgas
Description
KZ 6600 - GAS SPRINGS - Compact Height
Bill of material
KZ 6600 038,-,-,-,-,18 CG 1-Q
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
6630 daN
IIF
Initial Intermediate Forces (150 bar)
6630 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
6630 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
120 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
75 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
COMPACT HEIGHT
SERIEN
Series
KZ
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CW 170 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CW 320 V1 - GAS SPRINGS - Compact Height
    Märkische Stanz-Partner
    NC.028.00.01000...2 - Gas Spring, compact heightG1/8"
    Ready
    RLSC Series - Gas Springs
    Azolgas
    CW 350 V1 - GAS SPRINGS - Compact Height
    Azolgas
    AG 5000 - GAS SPRINGS - ISO
    Azolgas
    CPH 4300 V1 - GAS SPRINGS - Heavy Load
    FIBRO
    2495.33.02500. - Manifold-Cylinder 2500 daN, compact design
    Ready
    CDSK - Gas Springs
    SKF
    BA1_001_101 - Angular contact ball bearings, single row
    SKF
    APB_2000 - Take-up roller bearing units
    Ready
    CDSN - Gas Springs
    Azolgas
    CW 2400 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CP 3000 V1 - GAS SPRINGS - Heavy Load
Previews
3D
Dimension
2D
Download CAD models