Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
KZAN, KZAC, KZAP, KZAF - Driving Shafts - Straight -
Bill of material
KZAN20-100
PN
Part Number
D
mm
TS
D Tolerance Selection
ST
Surface Treatment
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Shaft End D Threaded Left End
MA
MA 1mm Increment
mm
MSA
MSA 1mm Increment
mm
MMA
MMA 1mm Increment
mm
ALT2
Shaft End D Threaded Right End
MB
MB 1mm Increment
mm
MSB
MSB 1mm Increment
mm
MMB
MMB 1mm Increment
mm
ALT5
Tapped Ends
NA
NA(Coarse) Selection
NBALT5
NB(Coarse) Selection
ALT6
Retaining Ring Groove
TA
TA 1mm Increment
mm
TB
TB 1mm Increment
mm
DD
d
0.0 mm
MM
m
0.00 mm
ALT9
Key Groove
KA
KA 1mm Increment
mm
HAALT9
HA 1mm Increment
mm
KB
KB 1mm Increment
mm
HBALT9
HB 1mm Increment
mm
KC
KC 1mm Increment
mm
HCALT9
HC 1mm Increment
mm
KD
KD 1mm Increment
mm
HDALT9
HD 1mm Increment
mm
ALT12
Key Groove + Set Screw Flat
ZA
ZA 1mm Increment
mm
HAALT12
HA 1mm Increment
mm
AAALT12
AA 30degree Increment
deg
ZB
ZB 1mm Increment
mm
HBALT12
HB 1mm Increment
mm
ABALT12
AB 30degree Increment
deg
ZC
ZC 1mm Increment
mm
HCALT12
HC 1mm Increment
mm
ACALT12
AC 30degree Increment
deg
ZD
ZD 1mm Increment
mm
HDALT12
HD 1mm Increment
mm
ADALT12
AD 30degree Increment
deg
H
0 mm
ALT15
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL
l
0 mm
ALT18
2 Set Screw Flats (Angle Specified)
WA
WA 1mm Increment
mm
GA
GA 1mm Increment
mm
AAALT18
AA 30degree Increment
deg
WB
WB 1mm Increment
mm
GB
GB 1mm Increment
mm
ABALT18
AB 30degree Increment
deg
WC
WC 1mm Increment
mm
GC
GC 1mm Increment
mm
ACALT18
AC 30degree Increment
deg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir