Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
KZFN, KZFC, KZFP, KZFS, KZFF - Driving Shafts - One End Stepped with Shoulder -
Bill of material
KZFN17-100-T10-P14-LA5-Q10-LB5
PN
Part Number
D
mm
MAT
Material
HARD
Hardness
ST
Surface Treatment
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
T
T Selection
mm
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
LA
LA 0.5mm Increment
mm
Enter value for LA
LA 0.5mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
LB
LB 0.5mm Increment
mm
Enter value for LB
LB 0.5mm Increment
mm
cm
inch
ft
H
mm
DSS
Ds
mm
ALT1
Shaft End P Threaded Ends
MA
MA 1mm Increment
mm
MSA
MSA 1mm Increment
mm
MMA
MMA 1mm Increment
mm
ALT4
Shaft End D Threaded Ends
MD
MD 1mm Increment
mm
MSD
MSD 1mm Increment
mm
MMD
MMD 1mm Increment
mm
ALT2
Shaft End Q Threaded Ends
MB
MB 1mm Increment
mm
MSB
MSB 1mm Increment
mm
MMB
MMB 1mm Increment
mm
ALT5
Tapped Ends
NA
NA(Coarse) Selection
NBALT5
NB(Coarse) Selection
ALT9
Shaft End P Key Groove
KA
KA 1mm Increment
mm
HAALT9
HA 1mm Increment
mm
ALT10
Shaft End D Key Groove
KC
KC 1mm Increment
mm
HCALT10
HC 1mm Increment
mm
KD
KD 1mm Increment
mm
HDALT10
HD 1mm Increment
mm
ALT11
Shaft End Q Key Groove
KB
KB 1mm Increment
mm
HBALT11
HB 1mm Increment
mm
ALT12
Shaft End P Key Groove + Set Screw Flat
ZA
ZA 1mm Increment
mm
HAALT12
HA 1mm Increment
mm
AAALT12
AA 30degree Increment
deg
ALT13
Shaft End D Key Groove + Set Screw Flat
ZC
ZC 1mm Increment
mm
HCALT13
HC 1mm Increment
mm
ACALT13
AC 30degree Increment
deg
ZD
ZD 1mm Increment
mm
HDALT13
HD 1mm Increment
mm
ADALT13
AD 30degree Increment
deg
ALT14
Shaft End Q Key Groove + Set Screw Flat
ZB
ZB 1mm Increment
mm
HBALT14
HB 1mm Increment
mm
ABALT14
AB 30degree Increment
deg
ALT6
Shaft End D Retaining Ring Groove
TA
TA 1mm Increment
mm
PDD
d
0.0 mm
PMM
m
0.00 mm
TD
TD 1mm Increment
mm
DDD
d
0.0 mm
DMM
m
0.00 mm
ALT7
Shaft End Q Retaining Ring Groove
TB
TB 1mm Increment
mm
QDD
d
0.0 mm
QMM
m
0.00 mm
ALT15
Shaft End P Wrench Flats
SA
SA 1mm Increment
mm
PW1
W1
0.0 mm
PLL
l
0 mm
ALT16
Shoulder Wrench Flats
WALT16
0
ALT17
Shaft End Q Wrench Flats
SB
SB 1mm Increment
mm
QW1
W1
0.0 mm
QLL
l
0 mm
ALT18
Shaft End P 2 Set Screw Flats (Angle Specified)
WA
WA 1mm Increment
mm
GA
GA 1mm Increment
mm
AAALT18
AA 30degree Increment
deg
PH
H
0.0 mm
ALT19
Shaft End D 2 Set Screw Flats (Angle Specified)
WD
WD 1mm Increment
mm
GD
GD 1mm Increment
mm
ACALT19
AC 30degree Increment
deg
DH
H
0.0 mm
ALT20
Shaft End Q 2 Set Screw Flats (Angle Specified)
WB
WB 1mm Increment
mm
GB
GB 1mm Increment
mm
ABALT20
AB 30degree Increment
deg
QH
H
0.0 mm
ALT23
D Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models