Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RCM
Description
L Ø 4
Bill of material
L4-015
CODE
-
DH
Hole diameter
4 mm
DD
Rod diameter
2.6 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
7.9 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
11.8 N
SN
Maximum operating deflection
mm
FN
Force
8.8 N
D
Cross wire section
0.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models