Catalog navigation
CAD模型选择
可提供的产品: 23
HELP_VARIABLE
Company
HEFA
Description
L - Keyless Timing Pulleys L Type
Bill of material
AW25LM127-E-12
CNSORDERNO
Bestellnummer
MATP
Material of Pulley
MATF
Material of Flange
6061
MATB
Material of Bushing
S45C
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodizing
STB
Surface Treatment of Bushing
-
NT
No. of Teeth
TNW
Type Nominal Width
PS
Pulley Shape
DD
d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D1
mm
L
mm
ALT3
Flange not Attached
ALT4
Flange Attached on One Side Only
ALT5
Flange Cut
FC
mm
INFOTEXT
Infotext
website
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型