Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
L160 - Linear Shaft Motor
Bill of material
L160D-0100st
PN
Part Number
L160D-0100st
TYPE
Type of Motor
L
D
Shaft Size D
160
OP2
Options
FS
Forcer Size A
A
Forcer Length A
80 mm
PO
Parallel Option
S
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
WP
Water Resistant Option
HA
Digital Hall Effect
CE
CE Type Motor
NF
Number of Forces
NF1
Number of Forces numeric
1
CF
Continuous Force
8.8 N
CC
Continuous Current
0.55 Arms
AF
Acceleration Force
35 N
AC
Acceleration Current
2.2 Arms
FC
Force Constant (Kf)
16 N/amp
EMF
Back EMF (Ke)
5.4 V/m/s
RES
Resistance 25°C
21 (Ohm)
IND
Inductance
7 mH
ETC
Electric Time Constant
0.39 ms
RV
Rated Voltage (AC)
240 V
FMC
Fundamental Motor Constant (Km)
3.51 N sqrt(W)
MP
Magnetic Pitch (North-North)
60 mm
MPT
Max Phase Temperature
135 deg Celsius
TR
Thermal Resistance (Coil) (Kq)
18.0 deg Celsius/W
W
Forcer Width
30 mm
P
Forcer Screw Pitch (P)
70 mm
WGHT
Forcer Weight
0.15 g
G
Gap
0.80 mm
L
Shaft Length
230 mm
L1
Usable Stroke + A
180 mm
SM
Shaft Mass
0.28 kg
SD
Shaft Diameter
16 mm
L2
Support Length
25 mm
BEN
Max Bending
0.00 mm
LWT
Lead Wire Type
UL 2464FA
LW
Lead Wire AWG
25
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
RH
Receptacle Housing
XMR-03V
PH
Plug Housing
XMP-03V
RET
Retainer
XMS-03V
PC
Pin Contact
SXM-001T-P0.6
SCO
Socket Contact
SXA-001T-P0.6
FSD
Forcer Spacing Distance
10 mm
PD
Pole (N/S) Distance
30 mm
FF
Flip Forcers
YES
BR
Bending Radius
26.40 mm
WD
Wire Diameter
2.20 mm
CEWT
CE Type Motor Cable Wire Type
N/A
CEW
CE Type Motor Cable Wire AWG
0
CEU
CE Type Motor Cable U Phase
N/A
CEV
CE Type Motor Cable V Phase
N/A
CEWW
CE Type Motor Cable W Phase
N/A
CEG
CE Type Motor Cable Ground Wire
N/A
CEGWT
CE Type Motor Cable Ground Wire Type
N/A
CEGW
CE Type Motor Cable Ground Wire AWG
0
CEGFG
CE Type Motor Cable Frame Ground
N/A
SCWT
Sensor Cable Wire Type
N/A
SCW
sensor Cable Wire AWG
0
SCVCC
Sensor Cable VCC
N/A
SCGND
Sensor Cable GND
N/A
SC1
Sensor 1
N/A
SC2
Sensor 2
N/A
SC3
Sensor 3
N/A
SCN
Sensor Cable No Connection
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models