Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EWAR - Ernst Wagner
Description
L188 - Waste bin 32l perforated
Bill of material
L188 Waste bin 35l perforated satin - 828140
PN
Article-No./Description
L188 Waste bin 35l perforated satin
AS
Surface
Satin Finished (Standard)
CNSORDERNO
Ident-No.
828140
LODLEVEL
LOD Level
W
Weight
5.7 kg
INFO
Info
PDF
WEB
Detail page wagner.de
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models