Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Alfa Laval
Description
L2CM - Bend 90
Bill of material
243229
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Bend 90
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
R1
Radius
mm
F1
Diameter
mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    L2S - Bend 90
    Alfa Laval
    B2CMP - Bend 90-Flange two ends
    Alfa Laval
    L31 - Reducer Concentric
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    B7RMP - Tee Reducing-Flange three ends
    Alfa Laval
    B2CMW - Bend 90-Flange one end
    Alfa Laval
    B31S-14MP - Reducer Concentric
    Alfa Laval
    2WCL - Bend 90
    Alfa Laval
    B288CMP - Bend 88-Flange two ends
    Alfa Laval
    16AMP - End Cap 16AMP
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5232 - Coupling - DIN 2986 - Stainless steel 316
    Alfa Laval
    14RMP - TC ferrule for expanding
    Alfa Laval
    14MPW - Heavy wall tank ferrule
    Alfa Laval
    L14AM - Ferrule
Previews
3D
Dimension
2D
Download CAD models