您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
L3-B-100-SR
ABS Safety
Fall Safety
Anchorage Points
ABS Lock
L3BSR
Powered by
CAD模型選擇
{abs/absturzsicherung/anschlagpunkte/abs20lock/l3bsr/l3-b-100-sr.prj},{NB=L3-B-100-SR},{ARTIKELID=L3-B-100-SR},{ARTIKELBEZ=ABS-Lock III-B-SR},{LANGTEXTDE=Permanenter Edelstahl-Anschlagpunkt, geprüft nach EN 795:2012, CEN / TS 16415:2017und in gerissenem Beton!Beton ≥ C20/25Anschlagpunkt: Ø 42 mm.Max. 3 Personen.Überstand: 100 mm.Inkl. fortlaufender Seriennummer.Speziell verstärkte Konstruktion mit Stützrohr zur optimalen Hebellast-Verteilung.Hinweis:Verbundmörtel WIT-UH-300 (ZU-1000A) nicht enthalten!},{UEBERSTAND=100},{DRAWTEXT=Es ist einfach und geht schnell: Plane Dein Flachdach mit Draw von ABS Safety. Informiere Dich jetzt über unsere kostenlosen digitalen Tools.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABS Safety
Description
L3-B-100-SR - ABS-Lock III-B-SR
Bill of material
L3-B-100-SR
ARTIKELID
Item Code
L3-B-100-SR
ARTIKELBEZ
Item Description
ABS-Lock III-B-SR
LANGTEXTDE
Information Text
Permanent Stainless Steel Fall Protection Anchor, tested in accordance with EN795:2012, CEN / TS 16415:2017 and in cracked concrete!Concrete ≥ C20/25(Anchorage point = Ø 42 mm)for max. 3 personsProtrusion = 100 mmIncl. consecutive serial number.Special adhesive WIT-UH-300 (ZU-1000A) not included!Specially reinforced construction with Support Tube with an optimum load distribution lever.
UEBERSTAND
Überstand
100
mm
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-iii-b.html
ANWENDUNG
Application
Facade/ Wall, Flat Roofs, Overhead
MATERIAL
Material
Stainless Steel
BEFESTIGUNG
Attachment
embedded
UNTERGRUND
Substructure
Concrete
GTIN
4260336788188
COMCODE
Commodity Code
73089098
VPE
Unit
piece
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求