Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
L3-B-200-SR - ABS-Lock III-B-SR
Bill of material
L3-B-200-SR
ARTIKELID
Item Code
L3-B-200-SR
ARTIKELBEZ
Item Description
ABS-Lock III-B-SR
LANGTEXTDE
Information Text
Permanent Stainless Steel Fall Protection Anchor, tested in accordance with EN795:2012, CEN / TS 16415:2017 and in cracked concrete!Concrete ≥ C20/25(Anchorage point = Ø 42 mm)for max. 3 personsProtrusion = 200 mmFor roof structures up to 50 mm thickness.Incl. consecutive serial number.Special adhesive WIT-UH-300 (ZU-1000A) not included!Specially reinforced construction with Support Tube with an optimum load distribution lever.
UEBERSTAND
Überstand
200 mm
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-iii-b.html
ANWENDUNG
Application
Facade/ Wall, Flat Roofs, Overhead
MATERIAL
Material
Stainless Steel
BEFESTIGUNG
Attachment
embedded
UNTERGRUND
Substructure
Concrete
GTIN
4260336781073
COMCODE
Commodity Code
73089098
VPE
Unit
piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models