Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Nason
Description
L30 Series - 25mm to 76mm Bore, 3,000 psi Hydraulic, Compact
Bill of material
L30-40x5MF
PN
Part No.
BORE
Bore
STROKE
Stroke (1mm Increments)
mm
Enter value for STROKE
Stroke (1mm Increments)
mm
cm
inch
ft
TYPE
Type
MOUNTING
Mounting
EM
Threads (Mountings and Ports)
RM
Rod Male Thread
REXT
Rod Extensions
MEDIA
Media
Hydraulic
PR
Pressure Rating
207 BAR (3000 PSI)
TR
Temperature Rating
-10 °C to 81 °C (14 F to 178 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
INCH (mm)
B
B Port
C
C Tap
CD
INCH (mm)
D
D Tap
DD
INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
INCH (mm)
MD
INCH (mm)
N
INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nason
    L20 Series - 25mm to 101mm Bore, 2,000 psi Hydraulic, Compact
    Nason
    L15 Series - 20mm to 50mm Bore, 1,500 psi Hydraulic, Compact
    Nason
    HHD Series - Heavy Duty Industrial Hydraulic
    Special Collection
    Multifunctional workout station
    Nason
    NAC Series - 1.50” to 12” Bore, Pneumatic, Aluminum, NFPA
    Nason
    Stainless Steel Alignment Couplers
    Special Collection
    Button 2
    Special Collection
    Angry Bird Red
    Special Collection
    Arianna Nose Aspirator
    Special Collection
    Puzzle
    Special Collection
    Funnel
    Special Collection
    Enterprise Bottle Opener - Enterprise Bottle Opener
    Special Collection
    Deer
    Special Collection
    Dom Pérignon
Previews
3D
Dimension
2D
Download CAD models