Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Ewikon
Description
L73621-04 - Ø12 - Ewikon gerader Verteiler L2X T 4-fach
Bill of material
L73621-04_100_100_90
BESTNR
Bestellnummer
L73621-04
S1
min. 100 mm
S2
min. 100 mm
L
max. 650 mm
400.000
HW
Heizung Winkel
°
DAR
Darstellung positiv-negativ
W
Anzahl Heizelemente
4
B
Breite
80 mm
H1
Hoehe
80 mm
H2
Hoehe
90 mm
H3
Hoehe
116 mm
H4
Hoehe
111 mm
G2
Gewicht
20.1 KG
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir