Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Boteco
Description
L748 - 28mm. WINGNUT WITH RIGHT THROUGH THREADED INSERT
Bill of material
L74828.TM0401
ART
Art.
L74828.TM0401
A
28 mm
B
13 mm
H
13 mm
M
m
3 mm
C
c
10 mm
D
d
11 mm
D3
d3
8 mm
H3
h3
0.5 mm
D1
d1
Q
12.5 mm
PESO
Weight
5 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir