Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Boteco
Description
L749 - 28mm. WINGNUT WITH THREADED STUD
Bill of material
L74928.TM04X..01
ART
Art.
A
28 mm
B
13 mm
H
13 mm
M
m
3 mm
C
c
10 mm
D
d
11 mm
D3
d3
8 mm
H3
h3
0.5
D1
d1
Q
mm
PESO
Weight
g