Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Lab cock - Hose x Hose - DIN
Bill of material
VLCLVUEDH0H0
CNSORDERNO
Order number
VLCLVUEDH0H0
NDMM
Nominal size
6 mm
A
30 mm
H
35 mm
W
22 mm
L1
l1
30.5 mm
L2
l2
30.5 mm
L
111 mm
D1
d1
10 mm
D2
d2
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models