Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Lab cock - Male thread x Elbow - DIN
Bill of material
VLCLVUEDO2L01
CNSORDERNO
Order number
VLCLVUEDO2L01
NDMM
Nominal size
6 mm
A
30 mm
H
35 mm
W
22 mm
L1
l1
15 mm
L2
l2
32 mm
L
93 mm
D1
d1
R 1/2 Inch
D2
d2
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models