Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Lab cock - Male thread x Female thread - DIN
Bill of material
VLCLVUEDO4N8
CNSORDERNO
Order number
NDMM
Nominal size
6 mm
A
30 mm
H
35 mm
W
22 mm
L1
l1
mm
L2
l2
15 mm
L
mm
D1
d1
Inch
D2
d2
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models