Catalog navigation
CAD model selection
Selectable products: 196
HELP_VARIABLE
Company
unitray
Description
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
Bill of material
HXA-H6224
DESC
Description
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
H - E / 160 mm (6.3)"
R
Radius
W1
Width 1
W2
Width 2
RS
Rung Spacing
4 - Ladder
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    unitray
    Ladder - Aluminum E1 Heavy Duty 160mm Siderail
    unitray
    SL
    unitray
    Ladder - Aluminum E1 Heavy Duty 152mm Siderail
    unitray
    FE
    Rittal
    Cable routing channel - 482,6 mm (19'')
Previews
3D
2D
Download CAD models