Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
unitray
Description
Ladder - Aluminum E1 Long Span 203mm Siderail
Bill of material
HXA-96354
DESC
Description
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
9 - E / 203 mm (8.0)"
R
Radius
W1
Width 1
W2
Width 2
RS
Rung Spacing
4 - Ladder
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models