Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LAFNW - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - LAFNW
Bill of material
LAFNW-SS-T5-A10-B10-L10-P0-V0-S0-N0-K0-X0-H0-F0-NA0-J0
PN
Part Number
LAFNW-SS-T5-A10-B10-L10-P0-V0-S0-N0-K0-X0-H0-F0-NA0-J0
TYPE
Type
LAFNW
MS
Material Symbol
T
T Selection
mm
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
ALT2
Slotted Bottom Hole Angle Change
PSE
P Specification
P
P 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter1
K
K 0.1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
F
F 0.1mm Increment
mm
HS2
Hole Specification 2
NA (Bolt Hole)
ND2
Nominal Diameter2
J
J 0.1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models