Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
LAFSN - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - LAFDD
Bill of material
LAFSN-SS-T5-A10-B10-L10-P0-S0-N0-K0-X0-H0-MA0
PN
Part Number
LAFSN-SS-T5-A10-B10-L10-P0-S0-N0-K0-X0-H0-MA0
TYPE
Type
LAFSN
MS
Material Symbol
T
T Selection
mm
A
A 0.5mm Increment
mm
Введите значение для A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Введите значение для B
B 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Введите значение для L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
ALT2
Slotted Bottom Hole Angle Change
PSE
P Specification
P
P 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter1
K
K 0.1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter2
DA
D 0.5mm Increment; D31 or more / 1mm Increment