Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MEDAN
Description
Load mounting
Bill of material
89.584.0008
TYP
Type
CNSORDERNO
Ident.-No.
CYL
Zyl. -Ø
AUS
Description
KB
Dimension KB
7 mm
KK
Dimension KK
60 mm
KS
Dimension KS
45 mm
KTX
Dimension KT
mm
K1
Dimension K1
mm
K2
Dimension K2
mm
K3
Dimension K3
80 mm
K4
Dimension K4
7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models