Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS - end stopper
Bill of material
L205005002 air line
ARTNR
item no.
BILD
picture
N
nominal size
500
D
diameter
600 mm
D1
diameter
mm
D2
diameter
605 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ventaflex
    LAVANTUS - air duct
    Ventaflex
    LAVANTUS wall collar
    Ventaflex
    LAVANTUS - curve 90°
    Ventaflex
    LAVANTUS ring seal
    Ventaflex
    LAVANTUS - curve 45°
    Ventaflex
    LAVANTUS grip
    Ventaflex
    LAVANTUS - T-piece 90°
Previews
Download CAD models
No generation actions are associated with this part