Catalog navigation
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS - T-piece 45°
Bill of material
L747105005002 T-piece 45°_710_500
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
810 mm
WA
wall
50 mm
DI3
inside diameter (outlet)
mm
DA3
outside diameter (outlet)
600
WA3
wall
50 mm
L
length
1199 mm
L2
length
0 mm
L3
length
175 mm
G
weight
- kg
OF
surface inside
0.00 m^2
QS
cross section
0.00 m^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ventaflex
    LAVANTUS - red piece
    Ventaflex
    LAVANTUS - curve 45°
    Ventaflex
    LAVANTUS grip
    Hoka
    Breech 45° - HoKa Breech with sockets 45° outlet
    Ventaflex
    LAVANTUS - end stopper
    agru
    066 - Tee
    agru
    325 - Tee 45°
    Ventaflex
    LAVANTUS wall collar
    Ventaflex
    LAVANTUS - Y-piece
    VDL
    5108 - TEE 90° LONG SDR17
    Ventaflex
    LAVANTUS - curve 90°
Previews
3D
Dimension
2D
Download CAD models