Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
HEFA
Description
LB12W - Square handle - right angle with cover type - exterior type
Bill of material
LB12WL-L100
CNSORDERNO
SC
Series code
TYPE
type
Right angle with cover type
HM
Handle material
HST
Handle surface treatment
CM
Cover material
ABS
CC
Cover color
white
L
100 mm
L1
118 mm
H
33.5 mm
HH
h
7 mm
H1
h1
10 mm
A
18 mm
B
11.5 mm
RW
Recommended weight
0.06 kg/pcs
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD