Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rigon
Description
LBA - Lifter blades & cores
Bill of material
LBA08X024
SIG
Designation
LBA
COD
Code
T
8 mm
W
mm
C
20 mm
OAL
Ref
162 mm
TP
Horiz. prelim travel
3 mm
PT
Prelim Ejection lenght
17 mm
AP
Prelim travel angle
4.0°
TF
Horiz. full travel
6 mm
EJT
Full ejection lenght
38 mm
AF
Full ejection angle
S
Maximum stroke for removal
50 mm
THD
Thread size
M4
X
Undercut limits
3.0 mm
Y
Undercut limits
N/A
K
Undercut limits
15 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models