Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
LBHR, LBHS, LBHC - Flanged Stroke Ball Bushings - Single
Bill of material
LBHR10
PN
Part No.
TS
Type Selection
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
MATB
Material of Ball
52100 Bearing Steel
MATR
Material of Retainer
5052 Aluminum
OT
Ambient Operation Temp.
-20~110 °C
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
STROKE
Max. Stroke
mm
NOB
No. of Ball Tracks
3
LL
l
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
+/-0.3 mm
H
mm
T
mm
DD
d
mm
DD1
dd1
mm
TT
t
mm
PCD
P.C.D.
mm
W
mm
F
mm
A
mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models