您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
6059 LBN-20 25
Festo
Products
Pneumatic drives
Cylinder attachments and accessories
Mounting components for drive units
Clevis feet, trunnion supports
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/clevis_trsupp/lbn_asmtab.prj},{NB=6059 LBN-20_25},{TNR=6059},{TYP=LBN},{KDM=20/25},{KDMNB=20_25},{B1=32.000},{CM=16.100},{EK=8.000},{HB=6.600},{H1=4.000},{FL=30.000},{RG=20.000},{UX=32.000},{MR=10.000},{GL=16.000},{CNSMASSEXACT=0.084},{GTIN=4052568001032}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Festo
Description
LBN - Clevis foot mounting
Bill of material
6059 LBN-20_25
TNR
Part number
6059
6059
TYP
Type
LBN
KDM
Piston diameter
20/25
20/25
mm
B1
32.000
32.000
mm
CM
16.100
16.100
mm
EK
8.000
8.000
mm
HB
6.600
6.600
mm
FL
30.000
30.000
mm
RG
20.000
20.000
mm
UX
32.000
32.000
mm
MR
10.000
10.000
mm
GL
16.000
16.000
mm
CNSMASSEXACT
Weight
0.084
0.084
kg
GTIN
4052568001032
4052568001032
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求