Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
LBPS1501AS2
BESTELLNUM
item number clamping element
ADAPTERPLA
item number adapting plate
VERFUEGBARKEIT
availability
standard
ABDECKBAND
cover tape
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
WAGENTYP
type of Carriage
HALTEKRAFT
fixing power
N
BDRUCKMIN
min. Betriebsdruck
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
height (guide rail manufacturer)
mm
X
fastening surface/rail base
mm
T
thickness of adapting plate
mm
A
width
mm
A1
fastening screw offset
mm
B
length
mm
BMAX
max. length
mm
B2
position of mounting holes
mm
B3
fastening screw offset
mm
B4
Luftanschluss oben LKPS Position
mm
C
clearance
mm
E
casing height
mm
G
fastening screw thread
G1
air connection / air filter
G2
Luftanschluss / Anspiegelung O-Ring
H
depth of the fastening screw thread
mm
H1
Initiatornut Position LKPS
mm
H2
Initiatornut Position LKPS
mm
H3
Initiatornut Tiefe LKPS
mm
L
air connection / air filter
mm
L1
air connection
mm
L2
air filter
mm
E1
Luftanschluss vorne LKP
mm
A3
Luftanschluss vorne LKP
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models