Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
LBS-T25 - SFS Befestiger für Porenbeton
Bill of material
SFS 533001 Fastener Carbon steel
CNSORDERNO
Description
ARTNR
Order number
TYP
Type
LBS-T25
TEXT1
Text Line 1 (Product)
Fastener
TEXT2
Text Line 2 (Product)
Carbon steel
L
Lenght
mm
LEF
Thread lenght lef
mm
KL
Clamping length
mm
D1
Head diameter
9.4 mm
D2
Diameter
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models