Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBSB6-2020 - Economy European standard Diecast Brackets Width 6 Aluminum Frames
Bill of material
LBSB6-2020
PN
Part Number
LBSB6-2020
NO
No
6-2020
L
17 mm
W
4.5 mm
W1
3 mm
H
20 mm
A
9 mm
B
3 mm
R
3.3 mm
T
3 mm
T1
2 mm
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models