Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBSBB - Economy European standard Brackets for Slot Width 10mm Aluminum Frames Black type
Bill of material
LBSBB10-4545
PN
Part Number
LBSBB10-4545
NO
No
10-4545
AS
Aluminum series
45
L
43 mm
W
9.8 mm
W1
8 mm
H
42 mm
A
0 mm
B
0 mm
R
0 mm
T
8 mm
T1
3.3 mm
ALT1
Mounting Holes for Cover
ALT2
Applicable Screws and Nuts Set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models