Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Nason
Description
LC Series - 12mm to 63mm Bore, Pneumatic, Load-Carrying
Bill of material
LC-28.5x12.7MR-EM
PN
Part No.
BORE
Bore
STROKE
Stroke (5mm Increments)
mm
TYPE
Type
MOUNTING
Mounting
EM
Threads (Mountings and Ports)
HS
Seals
BP
Blank Tooling Plate
PE
Enlarged Ports
UR
Urethane Shock Pads
MEDIA
Media
Pneumatic
PR
Pressure Rating
TR
Temperature Rating
-18 °C to 82 °C (0 F to 180 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
INCH (mm)
B
B Tap Thru
C
C Port
CD
INCH (mm)
D
D Tap
DD
INCH (mm)
E
E Tap Thru
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
INCH (mm)
N
INCH (mm)
O
INCH (mm)
PX
INCH (mm)
PY
INCH (mm)
QX
INCH (mm)
QY
INCH (mm)
RX
INCH (mm)
RY
INCH (mm)
SX
INCH (mm)
SY
INCH (mm)
T
INCH (mm)
TD
INCH (mm)
UX
INCH (mm)
UY
INCH (mm)
VX
INCH (mm)
VY
INCH (mm)
WX
INCH (mm)
WY
INCH (mm)
X
INCH (mm)
XD
INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models