Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
LCE_350 - Electric locating clamps
Bill of material
LCE350AER10
C
Code
LCE350
SR
Series
Electric locating clamps
BS
Bore size
350 mm
RT
Rod type
VP
Variant shaft position
TYP
Type
Inox steel rodscraper
MC
Control module
HUB
Stroke
mm
B1
Width
49.5 mm
B2
Width ±0.2
60 mm
B3
Width
30 mm
B4
Width
4 mm
B5
Width
6 mm
B6
Width
42.8 mm
B7
Width
30 mm
B8
Width
30 mm
B9
Width
101.5 mm
B10
Width ±0.02
32.5 mm
B11
Width
46.5 mm
B12
Width ±0.05
3 mm
B13
Width
13 mm
B14
Width
45 mm
B15
Width +0.1/+0.05
- mm
D1
Thread
M8
D2
Thread
M8
D3
Diameter H7
8 mm
D4
Diameter H7
8 mm
D5
Diameter f7
25 mm
D6
Diameter f7
40 mm
D7
Diameter H7
6 mm
D8
Diameter
9 mm
D9
Thread
-
D10
Thread
-
D11
Diameter H11
- mm
L1MAX
Length
275.5 mm
L1
Length
150 mm
L2
Length
124 mm
L3
Length +0.1/+0.05
- mm
L4
Length
10 mm
L5
Length ±0.1
30 mm
L6
Length
10 mm
L7
Length +0.1/0
55 mm
L8
Length ±0.1
11 mm
L9
Length ±0.1
32 mm
L10
Length ±0.05
27 mm
L11
Length ±0.05
27 mm
L12
Length ±0.1
11 mm
L13
Length ±0.1
32 mm
L14
Length
42 mm
L15
Length
70 mm
L16
Length
30 mm
L17
Length ±0.02
30 mm
L18
Length
50 mm
L19
Length
- mm
L20
Length
- mjm
L21
Length
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models