Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LCH - Control Mechanism With Adjustable Spindle
Bill of material
LCH-27-R
CN
Catalog Number
B
Dimension B
mm
SW
Dimension sw
mm
D
Diameter D
mm
D1
Diameter d1
mm
D2
Diameter d2
mm
D3
Diameter d3
mm
H
Dimension h
mm
H1
Dimension h1
mm
LF
Dimension Lf
mm
M
Thread M
M1
Thread M1
XMIN
X min
2 mm
XMAX
X max
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models