Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCH47_49 - Rolled ball screw / shaft diameter 12 / lead 4/5/10 / standard nut type
Bill of material
LCH47-12-4-L150
CODE
Code
TYPE
Types of
Standard Nut Type
ACL
Accuracy Class
MAT1
Material (Lead Screw)
S55C
MAT2
Material (Nut)
SCM415H
HT1
Heat Treatment(Srew)
Induction Heating Quenching
HT2
Heat Treatment(Nut)
Carburizing And Quenching
HRD1
Hardness (Screw)
56~62HRC
HRD2
Hardness (Nut)
58~62HRC
D
Lead Screw Shaft Diameter
12
LEAD
Lead
L
Minimum Unit 1
F
Minimum Unit 1
15.0
P
Minimum Unit 1
8
Y
85
BAD
Ball Diameter
2.3812
SCBD
Thread Minor Diameter
10.00
THR
Thread rotation
Right-handed
NRN
Nut ring number
2.5 circles and 1 column
AXC
Axial Clearance
C
Basic Load Rating CO (Static)KN
2.60
CO
Basic Load Rating C(Dynamic)KN
5.80
LB
Change The Direction Of The Nut
LACDE
Support Side Shaft End Processing
LD
Q
LE
LF
Increase the fixed side shaft end wrench position
LGH
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
LJK
Increase the fixed side shaft end plane
LJ
LK
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models