您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
LCW-101-07-G-S-230
Samtec
Connectors
Standard Board-to-Board
.100" Pitch Square Post Systems
.100" (2,54 mm) Pitch Terminal Strips
Powered by
CAD模型選擇
{samtec/connectors/standard_btb/100_pitch_square_post_sys/100_pitch_terminal_strips/lcw_asmtab.prj},{NB=LCW-101-07-G-S-230},{SERIES=LCW},{POS=01},{LS=07},{PLOPT=G},{ROPT=S},{B=230},{LFOPT=},{LLOPT=},{POPT=},{PITCH=0.100},{PPATH=parts/lcw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
LCW Series - LCW Series - (2,54 mm) .100" Friction Lock Terminal Strip
明細表
LCW-101-07-G-S-230
PN
Part Number
LCW-101-07-G-S-230
SERIES
Series
LCW
POS
Number of Positions
-01
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-01
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
LS
Lead Style
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-19
-20
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-19
-20
PLOPT
Plating
-G - 30µ" Gold in Contact Area, 3µ" Gold on Tail
-T - Matte Tin, Contact and Tail
-S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-G - 30µ" Gold in Contact Area, 3µ" Gold on Tail
-T - Matte Tin, Contact and Tail
-S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
ROPT
Number of Rows
-S - Single Row
-M - Single Modified Row
-S - Single Row
-M - Single Modified Row
B
B - Post Length
-230
-230
Inch
LFOPT
Lead Form Specification
Not Available
Not Available
LLOPT
Locking Lead
Not Available
Not Available
POPT
Polarization Option
Not Available
Not Available
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求