Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
LCX-*L-P7* no switch
Bill of material
LCX-25L-75-P72
TYPE
Model No.
LCX
BORE
Bore size
mm
STROKE
Stroke
mm
STOP
Stopper
STPOS
Stopper position
STPART
Port on stopper
CRS
Clean-room specifications
INFOTEXT
Product information
Product information
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
A
390 mm
B
254 mm
C
105 mm
K
mm
L1
45.5 mm
L2
95.5 mm
N1
2 mm
N2
5 mm
M
225 mm
N
49 mm
O
mm
P
mm
Q
mm
R
105 mm
S
128 mm
T
235 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models