Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
LCX-*L-P7* with switch
Bill of material
LCX-25L-75-T0H-R-P72
TYPE
Model No.
LCX
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
mm
SWN
Switch quantity
STOP
Stopper
STPOS
Stopper position
STPART
Port on stopper
CRS
Clean-room specifications
INFOTEXT
Product information
Product information
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
A
390 mm
B
254 mm
C
105 mm
K
mm
L1
45.5 mm
L2
95.5 mm
N1
2 mm
N2
5 mm
M
225 mm
N
49 mm
O
mm
P
mm
Q
mm
R
105 mm
S
128 mm
RD
5.0 mm
HD
23.5 mm
T
235 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models