카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCX41 - Grinding ball screw, shaft diameter 80, lead 10/20, standard nut type.
Bill of material
LCX41-80-10-L800-F50-P45
CODE
Code
LCX41
TYPE
Type
Standard nut type
ROT
sense of rotation
dextrorotation
ACC
Accuracy class
C5
MAT1
Lead screw material
S55C
MAT2
Nut material
SCM415H
HT1
Lead screw heat treatment
high frequency
HT2
Nut heat treatment
carburizing and quenching
HRD1
Screw hardness
58-62hrc
HRD2
Nut hardness
58-62hrc
SGZJ
Lead screw shaft diameter
80 mm
DC
lead
mm
L
mm
값 입력 L
mm
cm
inch
ft
F
mm
값 입력 F
mm
cm
inch
ft
P
mm
값 입력 P
mm
cm
inch
ft
Y
A
mm
D
mm
D2
mm
H
mm
T
mm
PCD
P.C.D
mm
DD
d
13.5 mm
BALL
Ball diameter
mm
RING
Number of nut rings
1x4 mm
CD
C Basic rated load
COJ
Co Basic rated load
ZZLA
The end of the supporting side shaft is not machined.
ZZLB
Change nut direction
ZZLC
Do not machine the retaining ring groove supporting the side shaft end.
ZZLD
Change the processing content of the support side
LD
mm
Q
mm
ZZLF
Increase the fixed side shaft end wrench position.
ZZLG
Increase the keyway of the fixed side shaft end
LG
mm
ZZLH
Increase the keyway of the fixed side shaft end
LH
mm
S
mm
ZZLJ
Add fixed side shaft end plane (1 place)
LJ
mm
ZZLK
Increase the end plane of the fixed side shaft (2 places)
LK
Lk
mm
LINK
Website Link
webxxx
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드