Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCY65 - Rolling ball screw, shaft diameter 63, lead 10/20, standard nut type.
Bill of material
LCY65-63-10-L600-F50-P35
CODE
Code
LCY65
TYPE
Types of
Standard Nut Type
PLA
place of production
domestically-built
ACL
Accuracy Class
C7
MAT1
Material (Lead Screw)
S55C
MAT2
Material (Nut)
SCM415H
HT1
Heat Treatment(Srew)
High Frequency
HT2
Heat Treatment(Nut)
Carburizing And Quenching
HRD1
Hardness (Screw)
56~62HRC
HRD2
Hardness (Nut)
58~62HRC
DS
Lead Screw Shaft Diameter
63
LEAD
Lead
L
Minimum Unit 1
F
Minimum Unit 1
P
Minimum Unit 1
BAD
Ball Diameter
6.350
NUT
Number of nut rings
1*4
THR
Thread rotation
Right-handed
Y
395
D
90
A
93
T
18
D1
108
D2
125
H
95
DD
d
11.0
C
Basic Load Rating CO (Static)KN
65.89
CO
Basic Load Rating C(Dynamic)KN
248.7
LB
Change The Direction Of The Nut
LACDEN
Support Side Shaft End Processing
LD
Q
LF
Increase the fixed side shaft end wrench position
LGH
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
LJK
Increase the fixed side shaft end plane
LJ
LK
LINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models